??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24520.0025 Thumb Kob
HELP_VARIABLE
Company
Halder
Description
EH 24520. - Thumb Knobs / with knurling
Bill of material
24520.0025 Thumb Kob
BESTNR
Ref. No.
24520.0025
MAT
Material
Steel
AUS
Version
with knurling (image 2)
D1
Diameter
25 mm
D2
Diameter
M 6
D3
Diameter
14.5 mm
H1
Length
22.5 mm
H2
Length
14.0 mm
T
Length
12 mm
G
Weight
40 g
Embedded user actions